Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Optibelt
Metal Products
Ribbed Belt Pulleys
RBS Ribbed Belt Pulleys for Taper-Bushings
Section PJ - Ribbed Belt Pulleys for Taper-Bushings, section PJ
Optibelt
...
Ribbed Belt Pulleys
RBS Ribbed Belt Pulleys for Taper-Bushings
Section PJ - Ribbed Belt Pulleys for Taper-Bushings, section PJ
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
TB 8 PJ 56
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Designation Sales
BEZ
Part ID
ANR
Global Trade Item Number
GTIN
Number of Grooves
RILLEN
Type ID
AUSFNR
Face Width
F [mm]
J
J [mm]
K
K [mm]
L
L [mm]
M
M [mm]
N
N [mm]
Effective Diameter
DE [mm]
max. Bore Diameter TB Metric
DBMAX [mm]
Type
AUSF
Material
MATERIAL
Taper-Bushing
TB
Weight without TB
GEWICHT [kg]
Surface Treatment
OF
Balancing Grade
WG
1
2
3
4
5
6
7
8
9
10
11
12
TB 8 PJ 56
1560713
4014486903447
8
2
23.0
0
0.00
23
0.00
0
56
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.20
Phosphated
G16 acc. to ISO 21940
TB 8 PJ 63
1567238
4014486903454
8
2
23.0
0
0.00
23
0.00
0
63
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.30
Phosphated
G16 acc. to ISO 21940
TB 12 PJ 63
1547780
4014486903751
12
4
32.5
46
0.00
23
9.50
0
63
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.39
Phosphated
G16 acc. to ISO 21940
TB 8 PJ 71
1785501
4014486903461
8
2
23.0
0
0.00
23
0.00
0
71
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.44
Phosphated
G16 acc. to ISO 21940
TB 12 PJ 71
1765462
4014486903768
12
4
32.5
46
0.00
23
9.50
0
71
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.57
Phosphated
G16 acc. to ISO 21940
TB 16 PJ 71
1745263
4014486904574
16
2
42.0
0
0.00
42
0.00
0
71
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1215
0.63
Phosphated
G16 acc. to ISO 21940
TB 8 PJ 75
1772489
4014486903478
8
2
23.0
0
0.00
23
0.00
0
75
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.52
Phosphated
G16 acc. to ISO 21940
TB 12 PJ 75
1741581
4014486903775
12
4
32.5
60
0.00
26
6.50
0
75
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.38
Phosphated
G16 acc. to ISO 21940
TB 16 PJ 75
1728735
4014486904581
16
4
42.0
60
0.00
26
16.00
0
75
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.46
Phosphated
G16 acc. to ISO 21940
TB 8 PJ 80
1715061
4014486903485
8
3
23.0
0
0.00
26
3.00
70
80
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.41
Phosphated
G16 acc. to ISO 21940
TB 12 PJ 80
1642726
4014486903782
12
4
32.5
60
0.00
26
6.50
0
80
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.52
Phosphated
G16 acc. to ISO 21940
TB 16 PJ 80
1648966
4014486904598
16
4
42.0
60
0.00
26
16.00
0
80
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.64
Phosphated
G16 acc. to ISO 21940
Näytä pakattu näyttö (69 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Tarvikkeet
Request for quote (RFQ)
Optibelt
- Section PJ
Tilausnumero
TB 8 PJ 56
Shorttext
Ribbed Belt Pulleys for Taper-Bushings, section PJ
Viimeisin muutos
26.01.2023 11:44:36
Yksikkö
Avainsanat
Belt Pulleys
Metal
Products
Ribbed
Section
Luokitukset
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-17-02-08 Kiilahihnapyörä
ECLASS 5.1
23-17-02-08 V-belts pulley